8.0SMDJ Series - 8000W, High Power Density in DO-214AB

Littelfuse TVS Diode 8 0 SMDJ Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 8.0SMDJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features & Benefits:

  • For surface mounted applications to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Built-in strain relief
  • Glass passivated chip junction
  • 8kW peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0V to VBR min
  • Excellent clamping capability
  • Compact size with high power density in DO-214AB Package
  • Low incremental surge resistance
  • Typical IR less than 5μA when VBR min>22V
  • High temperature reflow soldering guaranteed: 260°C/40sec
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25))(αT:Temperature Coefficient, typical value is 0.1%)
  • UL Recognized compound meeting flammability rating V-0
  • Meet MSL level1, per J-STD-020, LF maximun peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)

Applications:

TVS components are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
IT
(mA)
Ir@Vso
(μA)
IPP 8x20μs
(A)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
8.0SMDJ100A100800049.411112315321.1150UnipolarDO-214AB8.0SMDJ100ACheckOrder
8.0SMDJ100CA100800049.411112315321.1150BipolarDO-214AB8.0SMDJ100CACheckOrder
8.0SMDJ110A110800045.212213515293.8150UnipolarDO-214AB8.0SMDJ110ACheckOrder
8.0SMDJ110CA110800045.212213515293.8150BipolarDO-214AB8.0SMDJ110CACheckOrder
8.0SMDJ12A128000402.113.314.7108002613.7150UnipolarDO-214AB8.0SMDJ12ACheckOrder
8.0SMDJ12CA128000402.113.314.71016002613.7150BipolarDO-214AB8.0SMDJ12CACheckOrder
8.0SMDJ13A138000372.114.415.9105002418.7150UnipolarDO-214AB8.0SMDJ13ACheckOrder
8.0SMDJ13CA138000372.114.415.91010002418.7150BipolarDO-214AB8.0SMDJ13CACheckOrder
8.0SMDJ14A148000344.915.617.2102002241.9150UnipolarDO-214AB8.0SMDJ14ACheckOrder
8.0SMDJ14CA148000344.915.617.2104002241.9150BipolarDO-214AB8.0SMDJ14CACheckOrder
8.0SMDJ15A158000327.916.718.511002131.4150UnipolarDO-214AB8.0SMDJ15ACheckOrder
8.0SMDJ15CA158000327.916.718.512002131.4150BipolarDO-214AB8.0SMDJ15CACheckOrder
8.0SMDJ16A168000307.717.819.71502000.1150UnipolarDO-214AB8.0SMDJ16ACheckOrder
8.0SMDJ16CA168000307.717.819.711002000.1150BipolarDO-214AB8.0SMDJ16CACheckOrder
8.0SMDJ17A17800029018.920.91201885150UnipolarDO-214AB8.0SMDJ17ACheckOrder
8.0SMDJ17CA17800029018.920.91401885150BipolarDO-214AB8.0SMDJ17CACheckOrder
8.0SMDJ18A1880002742022.11101781150UnipolarDO-214AB8.0SMDJ18ACheckOrder
8.0SMDJ18CA1880002742022.11201781150BipolarDO-214AB8.0SMDJ18CACheckOrder
8.0SMDJ20A20800024722.224.5151605.5150UnipolarDO-214AB8.0SMDJ20ACheckOrder
8.0SMDJ20CA20800024722.224.51101605.5150BipolarDO-214AB8.0SMDJ20CACheckOrder
8.0SMDJ22A228000225.424.426.9151464.8150UnipolarDO-214AB8.0SMDJ22ACheckOrder
8.0SMDJ22CA228000225.424.426.9151464.8150BipolarDO-214AB8.0SMDJ22CACheckOrder
8.0SMDJ24A248000205.726.729.5151336.8150UnipolarDO-214AB8.0SMDJ24ACheckOrder
8.0SMDJ24CA248000205.726.729.5151336.8150BipolarDO-214AB8.0SMDJ24CACheckOrder
8.0SMDJ26A268000190.128.931.9151235.7150UnipolarDO-214AB8.0SMDJ26ACheckOrder
8.0SMDJ26CA268000190.128.931.9151235.7150BipolarDO-214AB8.0SMDJ26CACheckOrder
8.0SMDJ28A288000176.231.134.4151145.4150UnipolarDO-214AB8.0SMDJ28ACheckOrder
8.0SMDJ28CA288000176.231.134.4151145.4150BipolarDO-214AB8.0SMDJ28CACheckOrder
8.0SMDJ30A308000165.333.336.8151074.5150UnipolarDO-214AB8.0SMDJ30ACheckOrder
8.0SMDJ30CA308000165.333.336.8151074.5150BipolarDO-214AB8.0SMDJ30CACheckOrder
8.0SMDJ33A338000150.136.740.615975.7150UnipolarDO-214AB8.0SMDJ33ACheckOrder
8.0SMDJ33CA338000150.136.740.615975.7150BipolarDO-214AB8.0SMDJ33CACheckOrder
8.0SMDJ36A368000137.84044.215895.7150UnipolarDO-214AB8.0SMDJ36ACheckOrder
8.0SMDJ36CA368000137.84044.215895.7150BipolarDO-214AB8.0SMDJ36CACheckOrder
8.0SMDJ40A408000124.144.449.115806.7150UnipolarDO-214AB8.0SMDJ40ACheckOrder
8.0SMDJ40CA408000124.144.449.115806.7150BipolarDO-214AB8.0SMDJ40CACheckOrder
8.0SMDJ43A438000115.347.852.815749.5150UnipolarDO-214AB8.0SMDJ43ACheckOrder
8.0SMDJ43CA438000115.347.852.815749.5150BipolarDO-214AB8.0SMDJ43CACheckOrder
8.0SMDJ45A458000110.15055.315715.7150UnipolarDO-214AB8.0SMDJ45ACheckOrder
8.0SMDJ45CA458000110.15055.315715.7150BipolarDO-214AB8.0SMDJ45CACheckOrder
8.0SMDJ48A488000103.453.358.915671.8150UnipolarDO-214AB8.0SMDJ48ACheckOrder
8.0SMDJ48CA488000103.453.358.915671.8150BipolarDO-214AB8.0SMDJ48CACheckOrder
8.0SMDJ51A51800097.156.762.715631.2150UnipolarDO-214AB8.0SMDJ51ACheckOrder
8.0SMDJ51CA51800097.156.762.715631.2150BipolarDO-214AB8.0SMDJ51CACheckOrder
8.0SMDJ54A548000926066.315598150UnipolarDO-214AB8.0SMDJ54ACheckOrder
8.0SMDJ54CA548000926066.315598150BipolarDO-214AB8.0SMDJ54CACheckOrder
8.0SMDJ58A58800085.564.471.215555.8150UnipolarDO-214AB8.0SMDJ58ACheckOrder
8.0SMDJ58CA58800085.564.471.215555.8150BipolarDO-214AB8.0SMDJ58CACheckOrder
8.0SMDJ60A60800082.766.773.715537.2150UnipolarDO-214AB8.0SMDJ60ACheckOrder
8.0SMDJ60CA60800082.766.773.715537.2150BipolarDO-214AB8.0SMDJ60CACheckOrder
8.0SMDJ64A64800077.771.178.615504.9150UnipolarDO-214AB8.0SMDJ64ACheckOrder
8.0SMDJ64CA64800077.771.178.615504.9150BipolarDO-214AB8.0SMDJ64CACheckOrder
8.0SMDJ70A7080007177.88615461.5150UnipolarDO-214AB8.0SMDJ70ACheckOrder
8.0SMDJ70CA7080007177.88615461.5150BipolarDO-214AB8.0SMDJ70CACheckOrder
8.0SMDJ75A75800066.283.392.115430.3150UnipolarDO-214AB8.0SMDJ75ACheckOrder
8.0SMDJ75CA75800066.283.392.115430.3150BipolarDO-214AB8.0SMDJ75CACheckOrder
8.0SMDJ78A78800063.586.795.815412.8150UnipolarDO-214AB8.0SMDJ78ACheckOrder
8.0SMDJ78CA78800063.586.795.815412.8150BipolarDO-214AB8.0SMDJ78CACheckOrder
8.0SMDJ85A85800058.494.410415379.6150UnipolarDO-214AB8.0SMDJ85ACheckOrder
8.0SMDJ85CA85800058.494.410415379.6150BipolarDO-214AB8.0SMDJ85CACheckOrder
8.0SMDJ90A9080005510011115357.5150UnipolarDO-214AB8.0SMDJ90ACheckOrder
8.0SMDJ90CA9080005510011115357.5150BipolarDO-214AB8.0SMDJ90CACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
8.0SMDJ12CA TVS 8KW 12V 5%BI DO-214AB TR13 RoHS RoHS No 09/04/2020 PbFree No 09/04/2020 Yes
09/04/2020
8.0SMDJ13A TVS 8KW 13V 5%UNI DO-214AB TR13 RoHS RoHS No 10/14/2021 PbFree No 10/14/2021 CoC_RoHS9_8.0SMDJ13A REACH219_Declaration_(Contain)_8.0SMDJ13A Yes
10/14/2021
Contains
8.0SMDJ14A TVS 8KW 14V 5%UNI DO-214AB TR13 RoHS RoHS No 10/14/2021 PbFree No 10/14/2021 CoC_RoHS9_8.0SMDJ14A REACH219_Declaration_(Contain)_8.0SMDJ14A Yes
10/14/2021
Contains
8.0SMDJ15A TVS 8KW 15V 5%UNI DO-214AB TR13 RoHS RoHS No 10/14/2021 PbFree No 10/14/2021 CoC_RoHS9_8.0SMDJ15A REACH219_Declaration_(Contain)_8.0SMDJ15A Yes
10/14/2021
Contains
8.0SMDJ15CA TVS 8KW 15V 5%BI DO-214AB TR13 RoHS RoHS No 02/09/2021 PbFree No 02/09/2021 CoC_RoHS9_8.0SMDJ15CA REACH211_Declaration_Contain-_8.0SMDJ15CA Yes
02/09/2021
Contains
8.0SMDJ16A TVS 8KW 16V 5%UNI DO-214AB TR13 RoHS RoHS No 11/30/2021 PbFree No 11/30/2021 CoC_RoHS9_8.0SMDJ16A REACH219_Declaration_(Contain)_8.0SMDJ16A Yes
11/30/2021
Contains
8.0SMDJ16CA TVS 8KW 16V 5%BI DO-214AB TR13 RoHS RoHS No 12/28/2021 PbFree No 12/28/2021 REACH219_Declaration_(Contain)_8.0SMDJ16CA Yes
12/28/2021
Contains
8.0SMDJ18CA TVS 8KW 16V 5%BI DO-214AB TR13 RoHS RoHS No 11/04/2021 PbFree No 11/04/2021 CoC_RoHS9_8.0SMDJ18CA REACH219_Declaration_(Contain)_8.0SMDJ18CA Yes
11/04/2021
Contains
8.0SMDJ20CA TVS 8KW 20V 5%BI DO-214AB TR13 RoHS RoHS No 08/24/2021 PbFree No 08/24/2021 CoC_RoHS9_8.0SMDJ20CA REACH_SVHC Declaration (Contain)_8.0SMDJ20CA.pdf Yes
08/24/2021
Contains
8.0SMDJ24A TVS 8KW 24V 5%UNI DO-214AB TR13 RoHS RoHS No 12/28/2021 PbFree No 12/28/2021 REACH_SVHC Declaration (Contain)_8.0SMDJ24A Yes
12/28/2021
Contains
8.0SMDJ26A TVS 8KW 26V 5%UNI DO-214AB TR13 RoHS RoHS No 02/11/2020 PbFree No 02/11/2020 CoC_RoHS9_8.0SMDJ26A REACH205_Declaration_with_Pb_8.0SMDJ26A Yes
02/11/2020
Contains
8.0SMDJ28CA TVS 8KW 28V 5%BI DO-214AB TR13 RoHS RoHS No 12/28/2021 PbFree No 12/28/2021 REACH219_Declaration_(Contain)_8.0SMDJ28CA Yes
12/28/2021
Contains
8.0SMDJ30CA TVS 8KW 30V 5%BI DO-214AB TR13 RoHS RoHS No 09/17/2021 PbFree No 09/17/2021 CoC_RoHS9_8.0SMDJ30CA Yes
09/17/2021
8.0SMDJ33CA TVS 8KW 33V 5%BI DO-214AB TR13 RoHS RoHS No 11/17/2019 PbFree No 11/17/2019 CoC_RoHS9_8.0SMDJ33CA REACH_SVHC Declaration (Contain)_8.0SMDJ33CA Yes
11/17/2019
Contains
8.0SMDJ36A TVS 8KW 36V 5%UNI DO-214AB TR13 RoHS RoHS No 11/17/2020 PbFree No 11/17/2020 CoC_RoHS9_8.0SMDJ36A REACH219_Declaration_(Contain)_8.0SMDJ36A Yes
11/17/2020
Contains
8.0SMDJ36CA TVS 8KW 36V 5%BI DO-214AB TR13 RoHS RoHS No 01/08/2020 PbFree No 01/08/2020 CoC_RoHS9_8.0SMDJ36CA REACH_SVHC Declaration (Contain)_8.0SMDJ36CA Yes
01/08/2020
Contains
8.0SMDJ48A TVS 8KW 48V 5%UNI DO-214AB TR13 RoHS RoHS No 07/11/2021 PbFree No 07/11/2021 CoC_RoHS9_8.0SMDJ48A REACH_SVHC Declaration (Contain)_8.0SMDJ48A Yes
07/11/2021
Contains
8.0SMDJ51CA TVS 8KW 51V 5%BI DO-214AB TR13 RoHS RoHS No 05/14/2020 PbFree No 05/14/2020 CoC_RoHS9_8.0SMDJ51CA REACH_SVHC Declaration (Contain)_8.0SMDJ51CA Yes
05/14/2020
Contains
8.0SMDJ54A TVS 8KW 54V 5%UNI DO-214AB TR13 RoHS RoHS No 07/16/2020 PbFree No 07/16/2020 CoC_RoHS9_8.0SMDJ54A REACH209_Declaration_Contain-_8.0SMDJ54A Yes
07/16/2020
Contains
8.0SMDJ54CA TVS 8KW 54V 5%BI DO-214AB TR13 RoHS RoHS No 07/07/2021 PbFree No 07/07/2021 CoC_RoHS9_8.0SMDJ54CA REACH211_Declaration_(Contain)_8.0SMDJ54CA Yes
07/07/2021
Contains
8.0SMDJ58CA TVS 8KW 58V 5%BI DO-214AB TR13 RoHS RoHS No 07/12/2020 PbFree No 07/12/2020 CoC_RoHS9_8.0SMDJ58CA REACH209_Declaration_Contain-_8.0SMDJ58CA Yes
07/12/2020
Contains
8.0SMDJ70CA TVS 8KW 70V 5%BI DO-214AB TR13 RoHS RoHS No 01/04/2022 PbFree No 01/04/2022 CoC_RoHS9_8.0SMDJ70CA REACH_SVHC Declaration (Contain)_8.0SMDJ70CA Yes
01/04/2022
Contains
8.0SMDJ75CA TVS 8KW 75V 5%BI DO-214AB TR13 RoHS RoHS No 11/27/2019 PbFree No 11/27/2019 Yes
11/27/2019
8.0SMDJ78CA TVS 8KW 78V 5%BI DO-214AB TR13 RoHS RoHS No 11/25/2021 PbFree No 11/25/2021 CoC_RoHS9_8.0SMDJ78CA REACH219_Declaration_(Contain)_8.0SMDJ78CA Yes
11/25/2021
Contains
8.0SMDJ85A TVS 8KW 85V 5%UNI DO-214AB TR13 RoHS RoHS No 10/20/2021 PbFree No 10/20/2021 CoC_RoHS9_8.0SMDJ85A REACH219_Declaration_(Contain)_8.0SMDJ85A Yes
10/20/2021
Contains
8.0SMDJ90CA TVS 8KW 90V 5%BI DO-214AB TR13 RoHS RoHS No 11/04/2021 PbFree No 11/04/2021 CoC_RoHS9_8.0SMDJ90CAÿ Yes
11/04/2021
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.