SMF11AT1G - SMFxxA Series

Series: SMFxxA
Obsolete: 2018 -06-30 Replaced By: SMF11A Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
SMF12A 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement series will be the SMF series.

The SMFxxA is designed to protect voltage sensitive components from high voltage, high energy transients. Excellent clamping capability, high surge capability, low zener impedance and fast response time. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Stand-off Voltage: 5 - 58 volts
  • Peak Power - 200 Watts @ 1 ms (SMF5.0A - SMF58A)
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (>16 kV) Human Body Model
  • IEC61000-4-2 Level 4 ESD Protection
  • IEC61000-4-4 40 A ESD Protection
  • Low Profile - Maximum Height of 1.0 mm
  • Small Footprint
  • Cathode Indicated by Polarity Band
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Maximum Reflow Temperature: 260°C
  • Device Meets MSL 1 Requirements
  • Pb-Free Packages are Available
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable
Property (Mouseover for details) Value
Partner ECAD Models SMF11AT1G
Replaced By Part Number SMF11A
Polarity Unipolar
To request product environmental information, please complete the Product Environmental Information Request Form.