Discontinued TVS Diode Arrays


  • 3KP

  • 3000W Axial Lead Transient Voltage Suppresssion (TVS) Diode

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 3000

  • IPP 10x1000μs (A): 8.1, 8.6, 9.1, 9.7, 10.4, 10.9, 11.6, 12.3, 14.4, 15.5 more

  • 1KSMBJ

  • 1000W Surface Mount TVS Diode - 1KSMBJ Series

  • VR (Vso): 5.5, 10.2, 12.1, 14.5, 15.3, 19.4, 21.8, 24.3, 26.8, 29.1 more

  • Watts (W): 1000

  • IPP 10x1000μs (A): 4.3, 10.2, 11.3, 12.3, 13.7, 14.8, 19.2, 21, 22.9, 25.5 more