SAxxA Series - 500 Watt MiniMOSORB™ Transient Voltage Suppressor, Unidirectional

Series: SAxxA
Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
TVS Diode 1 5KE Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement will be the SA series.

The SAxxA series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SAxxA series is supplied in Littelfuse's exclusive, cost-effective, highly reliable axial leaded package and is ideally-suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Working Peak Reverse Voltage Range - 5 to 170 V
  • Peak Power - 500 Watts @ 1 ms
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 1 µA Above 8.5 V
  • UL 497B for Isolated Loop Circuit Protection
  • Maximum Temperature Coefficient Specified
  • Response Time is Typically < 1 ns
  • Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • MAXIMUM LEAD TEMPERATURE FOR SOLDERING: 230° C, 1/16" from the case for 10 seconds
  • POLARITY: Cathode indicated by polarity band.
  • MOUNTING POSITION: Any
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #PolarityPartner ECAD ModelsCompare
SA10ARLG
Obsolete: 2018 -06-30
Replaced By: SA10A
UnipolarSA10ARLG
SA12AG
Obsolete: 2018 -06-30
Replaced By: SA12A
UnipolarSA12AG
SA12ARLG
Obsolete: 2018 -06-30
Replaced By: SA12A
UnipolarSA12ARLG
SA13ARLG
Obsolete: 2018 -06-30
Replaced By: SA13A
UnipolarSA13ARLG
SA15AG
Obsolete: 2018 -06-30
Replaced By: SA15A
UnipolarSA15AG
SA15ARLG
Obsolete: 2018 -06-30
Replaced By: SA15A
UnipolarSA15ARLG
SA16ARLG
Obsolete: 2018 -06-30
Replaced By: SA16A
UnipolarSA16ARLG
SA17ARLG
Obsolete: 2018 -06-30
Replaced By: SA17A
UnipolarSA17ARLG
SA18ARLG
Obsolete: 2018 -06-30
Replaced By: SA18A
UnipolarSA18ARLG
SA20ARLG
Obsolete: 2018 -06-30
Replaced By: SA20A
UnipolarSA20ARLG
SA24AG
Obsolete: 2018 -06-30
Replaced By: SA24A
UnipolarSA24AG
SA24ARLG
Obsolete: 2018 -06-30
Replaced By: SA24A
UnipolarSA24ARLG
SA26ARLG
Obsolete: 2018 -06-30
Replaced By: SA26A
UnipolarSA26ARLG
SA28ARLG
Obsolete: 2018 -06-30
Replaced By: SA28A
UnipolarSA28ARLG
SA30ARLG
Obsolete: 2018 -06-30
Replaced By: SA30A
UnipolarSA30ARLG
SA33ARLG
Obsolete: 2018 -06-30
Replaced By: SA33A
UnipolarSA33ARLG
SA36AG
Obsolete: 2018 -06-30
Replaced By: SA36A
UnipolarSA36AG
SA36ARLG
Obsolete: 2018 -06-30
Replaced By: SA36A
UnipolarSA36ARLG
SA5.0AG
Obsolete: 2018 -06-30
Replaced By: SA5.0A
UnipolarSA5.0AG
SA5.0ARLG
Obsolete: 2018 -06-30
Replaced By: SA5.0A
UnipolarSA5.0ARLG
SA6.0AG
Obsolete: 2018 -06-30
Replaced By: SA6.0A
UnipolarSA6.0AG
SA6.0ARLG
Obsolete: 2018 -06-30
Replaced By: SA6.0A
UnipolarSA6.0ARLG
SA7.0ARLG
Obsolete: 2018 -06-30
Replaced By: SA7.0A
UnipolarSA7.0ARLG
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SA12AG ZEN MOSRB MINI 500W 12V RoHS No 03/22/2018 PbFree No 03/22/2018 CoC_RoHS9_SA12AG Yes
03/22/2018
SA12ARLG ZEN MOSRB MINI 500W 12V RoHS No 11/12/2017 PbFree No 11/12/2017 Yes
11/12/2017
SA15AG ZEN MOSRB MINI 500W 15V RoHS No 09/20/2017 PbFree No 09/20/2017 Yes
09/20/2017
SA15ARLG ZEN MOSRB MINI 500W 15V RoHS No 05/21/2018 PbFree No 05/21/2018 CoC_RoHS9_SA15ARLG REACH181_Declaration_SA15ARLG Yes
05/21/2018
Does not Contain
SA24AG ZEN MOSRB MINI 500W 24V RoHS No 03/13/2018 PbFree No 03/13/2018 CoC_RoHS9_SA24AG Yes
03/13/2018
SA30ARLG ZEN MOSRB MINI 500W 30V RoHS No 01/16/2018 PbFree No 01/16/2018 Yes
01/16/2018
SA33ARLG ZEN MOSRB MINI 500W 33V RoHS No 09/07/2017 PbFree No 09/07/2017 Yes
09/07/2017
SA36AG ZEN MOSRB MINI 500W 36V RoHS No 11/13/2017 PbFree No 11/13/2017 Yes
11/13/2017
SA5.0AG ZEN MOSRB MINI 500W 5.0V RoHS No 08/07/2017 PbFree No 08/07/2017 Yes
08/07/2017
SA5.0ARLG ZEN MOSRB MINI 500W 5.0V RoHS No 08/07/2017 PbFree No 08/07/2017 Yes
08/07/2017
SA6.0AG ZEN MOSRB MINI 500W 6.0V RoHS No 03/22/2018 PbFree No 03/22/2018 CoC_RoHS9_SA6.0AG Yes
03/22/2018
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.