NSA5.0AFT3G Series - Unidirectional Transient Voltage Suppressor, 400 W, 5.0 V

Series: NSA5.0AFT3G
Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
TVS Diode SMA6L Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement will be the SMA6L series.

The NSA5.0AFT3G is designed to protect voltage senesitive components from high voltage, high energy transitions. This device has excellent clamping capability and high surge capability, low zener impedance and fast response time. The NSA5.0AFT3G is ideally suited for use in computer hard disk drives, communication systems, automotive, numberical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Peak Power 400 W @ 1 ms
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • ESD Rating IEC 6100042 (> 30 kV)
  • Response Time is Typically < 1 ns
  • Flat Handling Surface for Accurate Placement
  • Package Design for Top Slide or Bottom Circuit Board Mounting

Applications:

  • Transient Voltage Suppression

End Products:

  • Communication Systems
  • Automobiles
  • Power Supplies

Access specifications, certifications, check availability and order parts below

Catalog #Polarity
NSA5.0AFT3G
Obsolete: 2018 -06-30
Replaced By: SMA6L5.0A
Unipolar
To request product environmental information, please complete the Product Environmental Information Request Form.