1.5SMCxxA Series - Zener Transient Voltage Suppressor, 1500 Watt Peak Power

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement will be the 1.5SMC series.

The SMC series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SMC series is supplied in Littelfuse's exclusive, cost-effective, highly reliable package and is ideally suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Working Peak Reverse Voltage Range - 5.8 to 77.8 V
  • Standard Zener Breakdown Voltage Range - 6.8 to 91 V
  • Peak Power - 1500 Watts @ 1 ms
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 µA Above 10 V
  • UL 497B for Isolated Loop Circuit Protection
  • Maximum Temperature Coefficient Specified
  • Response Time is Typically < 1 ns
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • LEADS: Modified L-Bend providing more contact area to bond pads
  • POLARITY: Cathode indicated by molded polarity notch
  • MOUNTING POSITION: Any
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)TYP VBR@IT (V)Vc (V)Ir@Vso
(μA)
PolarityCompare
1.5SMC27AT3G
Replaced By: 1.5SMC27A
Unipolar
1.5SMC10AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC10A
8.5515001014.510Unipolar
1.5SMC12AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC12A
Unipolar
1.5SMC13AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC13A
Unipolar
1.5SMC15AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC15A
Unipolar
1.5SMC16AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC16A
Unipolar
1.5SMC18AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC18A
Unipolar
1.5SMC20AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC20A
Unipolar
1.5SMC22AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC22A
Unipolar
1.5SMC24AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC24A
Unipolar
1.5SMC30AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC30A
Unipolar
1.5SMC33AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC33A
Unipolar
1.5SMC36AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC36A
Unipolar
1.5SMC39AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC39A
Unipolar
1.5SMC43AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC43A
Unipolar
1.5SMC47AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC47A
Unipolar
1.5SMC51AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC51A
Unipolar
1.5SMC56AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC56A
Unipolar
1.5SMC6.8AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC6.8A
Unipolar
1.5SMC62AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC62A
Unipolar
1.5SMC68AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC68A
Unipolar
1.5SMC7.5AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC7.5A
Unipolar
1.5SMC75AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC75A
Unipolar
1.5SMC82AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC82A
Unipolar
1.5SMC91AT3G
Obsolete: 2018 -06-30
Replaced By: 1.5SMC91A
Unipolar
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
1.5SMC15AT3G ZEN SMC TVS 1.5KW 15V TR RoHS No 07/04/2017 PbFree No 07/04/2017 Yes
07/04/2017
1.5SMC18AT3G ZEN SMC TVS 1.5KW 18V TR RoHS No 01/16/2018 PbFree No 01/16/2018 CoC_RoHS9_1.5SMC18AT3G REACH181_Declaration_1.5SMC18AT3G Yes
01/16/2018
Does not Contain
1.5SMC20AT3G ZEN SMC TVS 1.5KW 20V TR RoHS No 06/19/2017 PbFree No 06/19/2017 Yes
06/19/2017
1.5SMC24AT3G ZEN SMC TVS 1.5KW 24V TR RoHS No 07/19/2017 PbFree No 07/19/2017 Yes
07/19/2017
1.5SMC27AT3G ZEN SMC TVS 1.5KW 27V TR RoHS No 08/01/2017 PbFree No 08/01/2017 Yes
08/01/2017
1.5SMC30AT3G ZEN SMC TVS 1.5KW 30V TR RoHS No 11/23/2017 PbFree No 11/23/2017 Yes
11/23/2017
1.5SMC33AT3G ZEN SMC TVS 1.5KW 33V TR RoHS No 11/23/2017 PbFree No 11/23/2017 CoC_RoHS9_1.5SMC33AT3G REACH174_Declaration_1.5SMC33AT3G Yes
11/23/2017
Does not Contain
1.5SMC36AT3G ZEN SMC TVS 1.5KW 36V TR RoHS No 01/01/2005 PbFree No 01/23/2017 Yes
01/01/2009
1.5SMC39AT3G ZEN SMC TVS 1.5KW 39V TR RoHS No 06/28/2017 PbFree No REACH191_Declaration_with_Pb_1.5SMC39AT3G
Contains
1.5SMC47AT3G ZEN SMC TVS 1.5KW 47V TR RoHS No 09/07/2017 PbFree No 09/07/2017 CoC_RoHS9_1.5SMC47AT3G REACH181_Declaration_1.5SMC47AT3G Yes
09/07/2017
Does not Contain
1.5SMC51AT3G ZEN SMC TVS 1.5KW 51V TR RoHS No 01/16/2018 PbFree No 01/16/2018 CoC_RoHS9_1.5SMC51AT3G Yes
01/16/2018
1.5SMC6.8AT3G ZEN SMC TVS 1.5KW 6.8V TR RoHS No 11/23/2017 PbFree No 11/23/2017 CoC_RoHS9_1.5SMC6.8AT3G REACH181_Declaration_1.5SMC6.8AT3G Yes
11/23/2017
Does not Contain
1.5SMC62AT3G ZEN SMC TVS 1.5KW 62V TR RoHS No 04/09/2018 PbFree No 04/09/2018 CoC_RoHS9_1.5SMC62AT3G REACH181_Declaration_1.5SMC62AT3G Yes
04/09/2018
Does not Contain
1.5SMC68AT3G ZEN SMC TVS 1.5KW 68V TR RoHS No 01/01/2005 PbFree No 09/12/2017 Yes
01/01/2009
1.5SMC75AT3G ZEN SMC TVS 1.5KW 75V TR RoHS No 11/17/2017 PbFree No 11/17/2017 Yes
11/17/2017
1.5SMC82AT3G ZEN SMC TVS 1.5KW 82V TR RoHS No 09/07/2017 PbFree No 09/07/2017 Yes
09/07/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.