SMDJ8.0A-HR - SMDJ-HR Series

Series: SMDJ-HR
Questions? Contact Littelfuse Support
TVS Diode SMDJ_HR Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SMDJ-HR High Reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events..

Features:

  • High Reliability application and automotive grade AEC-Q101 qualified

  • 3000W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%

  • For surface mounted applications in order to optimize board space

  • Low profile package
  • Built-in strain relief
  • VBR @ TJ = VBR@25°C x (1+αT x (TJ - 25))(αT:Temperature Coefficient, typical value is 0.1%)
  • Glass passivated chip junction
  • Fast response time: typically less than 1.0ps from 0V to VBR min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR ≤ 2μA for VR >10V
  • Meet MSL level1, per J-STD-020, LF maximun peak of 260°C
  • UL Recognized compound meeting flammability rating V-0.
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD609A.01)

Applications:

TVS components are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMDJ8.0A-HR TVS 3KW 8V 5%UNI DO-214AB TR7 RoHS RoHS No 10/08/2013 PbFree No 06/17/2015 Yes
10/08/2013
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.