SMBJ7.5A-HR - SMBJ-HR Series

Series: SMBJ-HR
Questions? Contact Littelfuse Support
TVS Diode SMBJ_HR Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SMBJ HR Series High-Reliability TVS Diode is an “off-the-shelf” upscreened High-Reliability TVS Diode from Littelfuse. It is available in a compact DO-214AA SMB package and is rated for 600W of peak pulse power dissipation. These components, which protect sensitive electronic equipment from voltage transients induced by lightning surge and other transient voltage events, have been specially screened and sorted for use in DC line protection in aviation electronics and other applications that demand high reliability. The SMBJ-HR Series has undergone both a 100% screen sorting process and a Group B (surge test, HTRB, and electrical) test sorting process. Littelfuse High-Reliability Transient Voltage Suppression (TVS) Diodes are also available with customized upscreening and sorting process flows.

Features:

  • Military screening process flow
  • Flexible selection of high reliability sorting flows, which can be customized on request
  • Standard voltage ranges and power ratings are offered
  • Long history of use in the aerospace industry

Applications:

  • Aviation electronics (avionics)
    - FADEC
    - Airplane sensors
    - Avionics computers
    - Fly-by-wire flight control systems
    - Cockpit electronic equipment
    - Airport landing aid systems
  • Industrial applications such as the energy industry

pdficon TVS Diode SMBJ HR Datasheet

The SMBJ-HR High Reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMBJ7.5A-HR TVS 600W 7.5V 5%UNI DO-214AA TR13 RoHS RoHS No 06/18/2014 PbFree No 06/17/2015 Yes
06/18/2014
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.