5KP11A-HRA - 5KP-HRA Series

Series: 5KP-HRA
Questions? Contact Littelfuse Support
TVS Diode 5KP HRA Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 5KP-HRA High Reliability Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • Glass passivated chip junction in P600 package
  • 5000W peak pulse capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Low incremental surge resistance
  • Typical IR less than 2μA when VBR min>12V
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375”, (9.5mm) lead length, 5lbs., (2.3kg) tension
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT: Temperature Coefficient, typical value is 0.1%)
  • Plastic package has underwriters laboratory flammability classification 94V-O
  • Lead-free matte tin plated package
  • Halogen free and RoHS compliant

Applications:

TVS devices are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in telecom, computer, industrial and consumer electronic applications.

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
5KP11A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.