SLD5S22A - SLD5S Series

Series: SLD5S
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SLD5S unidirectional TVS Diode series is housed in a SMTO-263 package with lead modifications. It is designed to protect sensitive electronics against ESD, EFT, 10/1000 surge events and inductive load switching voltage transient events for severe Automotive Load Dump applications.

Features

  •  AEC-Q101 qualified with automotive grade (PPAP capable) 
  • SMTO-263 package, and foot print is compatible to industrial popular DO218AB package 
  • Meet ISO7637-2 5a/5b protection, ISO16750 and JASO D-001 load dump test (refer to APP note for details) 
  • VBR @ TJ = VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1% 
  • Glass passivated chip junction in modified TO263 package 
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30kV(Air), 30kV (Contact) 
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Fast response time: typically less than 1.0ps from 0 Volts to VBR min 
  • Excellent clamping capability 
  • Low incremental surge resistance 
  • UL Recognized compound meeting flammability rating V-0 
  • Meets MSL level 1, per J-STD-020, High temperature reflow soldering guaranteed: 260°C/10sec at terminals 
  • For surface mounted applications to optimize board space 
  • Low profile package 
  • Matte tin lead–free plated 
  • Halogen free and RoHS compliant 
  • Pb-free E3 means 2nd level interconnect is Pbfree and the terminal finish material is tin (Sn) (IPC/ JEDEC J-STD-609A.01)

Applications

Designed to protect sensitive electronics from: 

  • Inductive Load Switching 
  • Alternator Load Dump
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SLD5S22A AUTO TVS SMTO 3.6KW RoHS No 12/17/2021 PbFree No 12/17/2021 Yes
12/17/2021
IPC_SLD5S14A~SLD5S40A
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.