SLD48-018 - SLD Series

Series: SLD
Questions? Contact Littelfuse Support
TVS Diode SLD Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed to provide precision overvoltage protection for sensitive electronics, the SLD Series is packaged in a highly reliable industry standard P600 axial leaded package. Primary applications for the SLD series include protection against damage due to inductive load switching and alternator load dump.

Features:

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Glass passivated chip junction in P600 package
  • ISO 7637-2 Level 4 Impulse 5a; 2200W peak pulse capability at 100μs x 150ms waveform, repetition rate (duty cycles): 0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375" (9.5mm) lead length, 5 lbs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O

pdficon TVS Diodes SLD Datasheet

The SLD Series is packaged in a highly reliable industry standard P600 axial leaded package and is designed to provide percision overvoltage protection for sensitive electronics...

pdficon TVS Diode SAD Silicon Avalanche Diode Application Note

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SLD48-018 TVS AXIAL HI-POWER -SLD48 BI LDDIODE RoHS No 01/01/2004 PbFree No 06/16/2015 Yes
02/12/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.