SP4337-01WTG - SP4337 Series

Series: SP4337
Questions? Contact Littelfuse Support
littelfuse tvs diode array SP4337 image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SP4337 is specifically designed to protect high-speed interfaces against ElectroStatic Discharge (ESD), such as High-Definition Multimedia Interface (HDMI) and DisplayPort interfaces, Thunderbolt and USB 3.1 Gen 1. The signal line is protected by a TVS diode offering low line capacitance of 0.18 pF typical. SP4337 can safely absorb repetitive ESD strikes up to ±15 kV contact exceeding IEC 61000-4-2, level 4 ( ±8kV contact discharge). Excellent low capacitance, clamping capability, low leakage, and fast response time make this parts an ideal solution for protecting high speed data lines.  

Features & Benefits:

  • ESD, IEC 61000-4-2, ±15kV contact , ±15kV Air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 7A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 0.18pF (Typ @ VR=0V)
  • Space efficient 0201
  • Halogen free, lead free and RoHS compliant

Applications:

  • USB 4.0
  • HDMI
  • DisplayPort
  • Thunderbolt
  • S-ATA
  • 2.5G/5G/10G Ethernet
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP4337-01WTG 5V 7A 0.18pF 15KV 0201WLCSP Bi-dir TVS RoHS No 02/01/2021 PbFree No 02/01/2021 CoC_RoHS10_SP4337-01WTG REACH_SVHC Declaration_SP4337-01WTG.pdf Yes
02/01/2021
Does not Contain IPC_SP4337-01WTG_TJ
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.