SP5001 Series - 4 Channel Common Mode Filter with ESD Protection-AEC-Q101 Qualified

Series: SP5001
Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
 031
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP5001 Series is a highly integrated Common Mode Filter (CMF) providing both ESD protection and EMI common mode noise filtering for systems using high speed differential serial interfaces, such as MIPI D-PHY or HDMI. The SP5001 Series can protect and filter two differential line pairs in a small RoHS-compliant TDFN-10 package, with cost and space savings over discrete solutions.

Features & Benefits:
  • Large differential bandwidth > 2.5 GHz
  • High Common Mode Stop Band Attenuation: > 25 dB at 700 MHz; > 30 dB at 800 MHz
  • ±15kV ESD protection per channel (IEC 61000-4-2 Level 4, contact discharge and ±30kV air discharge)
  • TDFN-10 2.50mm × 2.00mm × 0.75mm package with 0.50mm lead pitch
  • RoHS-compliant, Lead-free packaging
  • Moisture Sensitivity Level (MSL-1)

Applications:
  • Protection of HDMI, MIPI D-PHY, USB, or DVI interfaces in
  • MIPI D-PHY (CSI-2, DSI, etc.) in Mobile Phones and Digital Still Cameras

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
CI/OTYP
(pF)
ChannelsPolarity
SP5001-04TTG
Obsolete: 2023 -12-06
Yes0.115300.84UnidirectionalNo
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP5001-04TTG 4Ch 15KV 5V 2.5GHz EMI Filter TDFN-10 RoHS No 11/02/2015 PbFree No 11/02/2015 CoC_RoHS10_SP5001-04TTG REACH219_Declaration_SP5001-04TTG Yes
11/02/2015
Does not Contain IPC_SP5001-04TTG_LR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Littelfuse TVS Diode Array SP5001 datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide