background-waves

SP5001-04TTG

Product Status| Obsoletei

SP5001-04TTG

4Ch 15KV 5V 2.5GHz EMI Filter TDFN-10 | Series: SP5001
info
The SP5001-04TTG Series is a highly integrated Common Mode Filter (CMF) providing both ESD protection and EMI common mode noise filtering for systems using high speed differential serial interfaces, such as MIPI D-PHY or HDMI. The SP5001-04TTG Series can protect and filter two differential line pairs in a small RoHS-compliant TDFN-10 package, with cost and space savings over discrete solutions.
PropertyValue
AEC-Q101 Qualified
Yes
ILeak (µA)
0.1
ESD Contact (kV)
15
ESD Air (kV)
30
CI/O TYP (pF)
0.8
Channels
4
Polarity
Unidirectional
CMAX
1.3
Dynamic Resistance
1.3
VR (Vstandoff)
5
Item Records
0
Record Type
H
  • Large differential bandwidth > 2.5 GHz
  • High Common Mode Stop Band Attenuation: > 25 dB at 700 MHz; > 30 dB at 800 MHz
  • ±15 kV ESD protection per channel (IEC 61000-4-2 Level 4, contact discharge and ±30kV air discharge)
  • TDFN-10 2.50mm × 2.00mm × 0.75mm package with 0.50mm lead pitch
  • RoHS-compliant, Lead-free packaging
  • Moisture Sensitivity Level (MSL-1)

SP5001-04TTG Applications

Highlights Section

  • Protection of HDMI, MIPI D-PHY, USB, or DVI interfaces in
  • MIPI D-PHY (CSI-2, DSI, etc.) in Mobile Phones and Digital Still Cameras

SP5001-04TTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP5001-04TTG4Ch 15KV 5V 2.5GHz EMI Filter TDFN-10RoHS11/2/2015Pb-Free11/2/2015Pdf IconCoC_RoHS10_SP5001-04TTGPdf IconREACH_SVHC Declaration_SP5001-04TTG.pdfDoes Not ContainYes11/2/2015Pdf IconIPC_SP5001-04TTG_LR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.