SP3012-03UTG - SP3012 Series

Series: SP3012
Obsolete: 2023 -01-13 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
SP3010 001
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Products within the SP3012 series have been qualified to AEC-Q101 and are appropriate for use in Automotive applications.

The SP3012 integrates 3, 4, or 6 channels of ultra-low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust devices can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (±8kV contact discharge) without performance degradation. Their extremely low loading capacitance also makes them ideal for protecting high-speed signal lines such as USB3.0, HDMI, USB2.0, and eSATA.

SP3012 Series devices are available in a choice of compact form factors to give board designers superior layout flexibility:

  • uDFN-6 (SP3012-03UTG)
  • uDFN-10 (SP3012-04UTG)
  • uDFN-14 (SP3012-06UTG)
  • SOT23-6 (SP3012-04HTG)

Products within the SP3012 Series have been qualified to AEC-Q101 and are appropriate for use in automotive applications.

 

Features:

  • ESD, IEC61000-4-2, ±12kV contact, ±25kV air
  • EFT, IEC61000-4-4, 40A (tP=5/50ns)
  • Lightning, IEC61000-4-5, 4A (tP=8/20μs)
  • Low capacitance of 0.5pF (TYP) per I/O
  • Low leakage current of 1.5μA (MAX) at 5V

 

Applications:

  • LCD/PDP TVs
  • External Storage Devices
  • DVD/Blu-ray Players
  • Desktops
  • MP3/PMP
  • Set-Top Boxes
  • Smartphones
  • Ultrabooks/Notebooks
  • Digital Cameras
  • Automotive

pdficon TVS Diode Array SPA SP3012 Datasheet

The SP3012 integrates either 4 or 6 channels of ultra low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment...

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3012-03UTG 3 Ch 8KV 5V TVS Diode Array uDFN-6 RoHS No 05/30/2011 PbFree No 01/18/2010 Yes
07/16/2013
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.