SP1333-01UTG - SP1333 Series

Series: SP1333
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP1333 back-to-back diodes are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SP1333 TVS can safely absorb repetitive ESD strikes above the maximum contact discharge level specified in the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines. Additionally, the SP1333 offers up to 5A 8/20 surge rating with low clamping voltages.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 5A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 8pF (TYP @ VR=0V)
  • Low leakage current of 1nA (TYP) at 3.3V
  • Space efficient 0201
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)
  • AEC-Q101 qualified

Applications:

  • Mobile Phones
  • Smart Phones
  • Portable Medical
  • MP3/PMP
  • Portable Navigation Components
  • Tablets
  • Small Size Panel
  • Point of Sale Terminals

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Array SPA SP1333 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1333-01UTG 1Ch bi-dir. 5A 3.3V TVS Diode uDFN-2L RoHS No 02/13/2019 PbFree No 02/13/2019 CoC_RoHS10_SP1333-01UTG REACH_SVHC Declaration_SP1333-01UTG.pdf Yes
02/13/2019
Does not Contain IPC_SP1333-01UTG_EK
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.