SP1224-01UTG - SP1224 Series

Series: SP1224
Questions? Contact Littelfuse Support
TVS Diode Array SP1224 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SP1224 TVS diode has a lightning surge rating of 100A (8/20 as defined in IEC 61000-4-5 2nd edition) and is intended for USB VBUS protection. It provides superior protection for current intensive applications such as the USB fast charging circuits. The SP1224 TVS is offered in a space saving 2.0 x 1.8 mm µDFN package with a typical height of 0.55 mm. This small form factor makes this component ideal for smart phones, tablets, and other portable electronics that are footprint challenged. 

Features & Benefits:

  •  ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 80A (tP=5/50ns)
  • Lightning, 100A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Protection for VBUS operating up to 24V
  • High current handling capability for fast charging applications
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)

Applications:

  • VBUS protection for fast charging USB circuits

pdficon TVS Diode Array SPA SP1224 Datasheet

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1224-01UTG 1CH 100A 24VBR TVS Diode uDFN-6 RoHS No 02/13/2019 PbFree No 02/13/2019 CoC_RoHS10_SP1224-01UTG REACH_SVHC Declaration_SP1224-01UTG.pdf Yes
02/13/2019
Does not Contain IPC_SP1224-01UTG_EG
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.