SP1021-01WTG - SP1021 Series Series

TVS Diode Array SP1021 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP1021 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

Features & Benefits:

  • RoHS compliant, Halogen-free and Lead-free
  • ESD IEC61000-4-2,±12kV contact, ±15kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5, 2A (tP=8/20μs)
  • Low capacitance of 6pF (@ VR=0V)
  • Low leakage current of 0.1μA at 5V
  • Industries smallest ESD footprint available (01005)

Applications:

  • Mobile Phones
  • Smart Phones
  • Portable Medical
  • Digital Cameras
  • Wearable Technology
  • Portable Navigation Devices
  • Tablets

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Littelfuse TVS Diode Array SP1021 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1021-01WTG 1CH 6pF 12kV bi-dir TVS 01005 flipchip RoHS No 04/20/2015 PbFree No 04/20/2015 CoC_RoHS10_SP1021-01WTG REACH211_Declaration_SP1021-01WTG Yes
04/20/2015
Does not Contain IPC_SP1021-01WTG_ASJ
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.