SP1006-01UTG - SP1006 Series

Series: SP1006
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Zener diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 5A of 8/20µs surge current (IEC61000-4-5) with very low clamping voltages.

Features & Benefits:
  • RoHS compliant and Lead-free
  • ESD IEC610000-4-2, ±30kV contact, ±30kV air
  • EFT IEC610000-4-4, 40A (5/50ns)
  • Lightning, 5A (8/20μs as defined in IEC 61000-4-5, 2nd Edition)
  • Low leakage current of 0.5μA (MAX) at 5V
  • Space efficient 0201 footprint)
  • AEC-Q101 qualified

Applications:
  • Mobile phones
  • Smart phone
  • PDAs
  • Digital cameras
  • Portable navigation devices
  • Portable medical devices

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Array SPA SP1006 Datasheet

Zener diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1006-01UTG 1 Ch 30KV 5V TVS Diode Array 0201 uDFN RoHS No 05/11/2011 PbFree No 05/11/2011 CoC_RoHS10_SP1006-01UTG REACH_SVHC Declaration_SP1006-01UTG.pdf No
05/23/2011
Does not Contain IPC_SP1006-01UTG_EK
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.