SP1001-02JTG - SP1001 Series

Series: SP1001
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Avalanche breakdown diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. Their very low loading capacitance also makes them ideal for protecting high-speed signal pins.

Features & Benefits:

  • Low capacitance of 8pF (TYP) per I/O
  • ESD protection of ±15kV contact discharge, ±30kV air discharge, (Level 4, IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40A (5/50ns)
  • Low leakage current of 0.5μA (MAX) at 5V
  • Small package saves board space
  • Lightning Protection, IEC61000-4-5, 2A (8/20µs)
  • AEC-Q101 Qualified

Applications:

  • Computer Peripherals
  • Mobile Phones
  • Digital Cameras
  • Desktops/Notebooks
  • LCD/PDPTVs
  • SetTop Boxes
  • DVD Players
  • MP3/PMP

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Array SPA SP1001 Datasheet

Zener diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1001-02JTG 2 Ch 8kV 8pF SPA SC70-3 RoHS No 11/30/2009 PbFree No 01/01/2010 CoC_RoHS10_SP1001-02JTG REACH_SVHC Declaration_SP1001-02JTG Yes
Does not Contain IPC_SP1001-02JTG_EH
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.