SP7522T-04UTG - SP7522T Series

Series: SP7522T
Obsolete: 2021 -01-04 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
TVS Diode Array SP7522T Hi Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP7522T integrates 3 lines of ultra low capacitance diodes to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust component can effectively protect against ESD events exceeding the IEC 61000-4-2 contact ESD level of ±8 kV without any performance degradation. The extremely low loading capacitance also makes it ideal for protecting high speed signal pins such as V-by-OneR, HDMI, USB3.0, USB2.0, and IEEE 1394.

Features:

  • ESD, IEC 61000-4-2, ±20kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (tP=5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 2A (tP=8/20μs)
  • Low capacitance of 0.15pF (TYP) at 3GHz
  • Low leakage current of 50nA (MAX) at 5V
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)

Applications:

  • V-by-One®
  • Embedded Display Port
  • USB 2.0/3.0 Ports
  • HDMI
  • Serial bus interfaces such as IEEE 1394
  • Flat Panel Displays
  • LCD/LED TVs
  • Smart phones
  • Mobile Computing

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Littelfuse TVS Diode Arrays SP7522T Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP7522T-04UTG 20KV 5V 0.15pF 2A 4ch Diode Array uDFN-5 RoHS No 02/13/2019 PbFree No 02/13/2019 Yes
02/13/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.