SP6001-04UTG-1 - SP6001 Series

Series: SP6001
Obsolete: 2013 -02-16 Replaced By: SP6002-04UTG-1 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
SP6001 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse SP6001 SPA series is a 12pF EMI Filter Array with ESD protection. It integrates 4 and 6 EMI filters (C-R-C) into a small, low-profile µDFN package with each filter providing greater than -30dB attenuation at 1GHz. Additionally, each I/O is capable of shunting ±30kV ESD strikes (IEC61000-4-2, contact discharge) away from sensitive electronic components. The performance of this small, slim design makes it extremely suitable for mobile handsets, PDAs and notebook computers.

Features:
  • EMI filtering of frequencies from 800MHz to 3GHz
  • Greater than -30dB attenuation (TYP) at 1GHz
  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • Small, low-profile µDFN package (TYP 0.5mm height)

Applications:
  • Keypad interface for portable electronics
  • LCD and camera display interfaces for handsets
  • Connector interfaces for portable electronics
  • Mobile phone
  • Smartphone
  • Portable navigation device

pdficon TVS Diode Array SPA SP6001 Datasheet

The Littelfuse SP6001 SPA series integrates 4 6 and 8 EMI filters (C-R-C)...

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP6001-04UTG-1 4 Ch 15KV 5V 12pF EMI Filter uDFN-8 RoHS No 11/12/2009 PbFree No 01/01/2010 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.