SP4050-12UTG - SP4050 Series Series

Series: SP4050 Series
Obsolete: 2020 -10-19 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
TVS Diode Array SP4050 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP4050 integrates low capacitance diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust component can safely absorb up to 20A per IEC 61000-4-5 2nd edition(tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. Their low loading capacitance also makes them ideal for protecting high speed signal pins.

Features:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition,20A (tp=8/20μs)
  • Low capacitance of 4.4pF (TYP) per I/O
  • Low leakage current of 0.5μA (MAX) at 2.5V
  • Moisture Sensitivity Level (MSL-1)
  • Halogen free, Lead free and RoHS compliant

Applications:

  • LCD/PDP TVs
  • Desktops
  • Game Consoles
  • Set Top Boxes
  • Notebooks
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP4050-12UTG 12 Ch 30KV 2.8V Low Voltage & Cap. Diode RoHS No 07/25/2011 PbFree No 07/25/2011 REACH191_Declaration_SP4050-12UTG Yes
07/25/2011
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.