SP3208-01UTG - SP3208 Series

Series: SP3208
Obsolete: 2021 -09-12 Replaced By: SP3213-01UTG Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Littelfuse TVS Diode Array SP3208 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3208 is a bidirectional TVS Diode that provides ultra low capacitance and a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.08pF helps ensure signal integrity on the most challenging consumer electronics interfaces such as USB 3.2, 3.1, HDMI 2.1, 2.0, DisplayPort, Thunderbolt, and V-by-One®.

It can safely absorb repetitive ESD strikes at ±12kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 2A of 8/20μs surge current (IEC 61000-4-5 2nd edition).

Features:

  • ESD, IEC 61000-4-2, ±12kV contact, ±18kV air
  • AEC-Q101 qualified
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 2A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low leakage current of 0.02μA(TYP) at 5V
  • Space efficient 0201 footprint
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)

Applications:

  • Ultra-high speed data lines
  • USB 3.2, 3.1, 3.0, and 2.0
  • HDMI 2.1, 2.0, 1.4a, 1.3
  • DisplayPort(TM)
  • Thunderbolt (Light Peak)
  • V-by-One®
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3208-01UTG 12KV 0.08pF 5V 2A TVS uDFN-2 RoHS No 04/04/2019 PbFree No 04/04/2019 CoC_RoHS10_SP3208-01UTG REACH201_Declaration_SP3208-01UTG Yes
04/04/2019
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.