SP3014-02UTG - SP3014 Series

Series: SP3014
Obsolete: 2023 -05-19 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
TVS Diode Array SP3014 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse SP3014 Series TVS Diode Array integrates two channels of low capacitance steering diodes and a zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The SP3014 Series can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (±8kV contact discharge) without performance degradation. The low loading capacitance makes the SP3014 Series ideal for protecting high-speed signal lines such as USB 2.0 and 1Gb Ethernet. An extremely low dynamic resistance protects the most sensitive, state-of-the-art chipsets against ESD by clamping the transient to a safe level just above the operating voltage preventing catastrophic failure and limiting electrical overstress.

Features:

  • Incredibly low dynamic resistance of 0.04Ω
  • ESD and surge protection: ESD, IEC61000-4-2, ±15kV contact, ±25kV air discharge; EFT, IEC61000 4-4, 80A; Lightning, IEC61000-4-5, 8A
  • Very low capacitance of 0.5pF
  • Small form factor µDFN-6L package (1.6 x 1.0 mm) allows straight-through routing
  • AEC-Q101 qualified

Applications:
  • Ultrabooks
  • Notebooks
  • LCD TVs
  • Set-top boxes
  • Ethernet switches
  • External HDDs
  • Smartphones
  • Automotive Electronics
 

pdficon Littelfuse TVS Diode Array SP3014 Datasheet

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3014-02UTG 2CH 8KV 5V TVS Diode Array uDFN-6 RoHS No 06/16/2014 PbFree No 06/16/2014 CoC_RoHS10_SP3014-02UTG Yes
06/16/2014
IPC_SP3014-02UTG_AK
Click here to view more
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.