SP1255-01UTG - SP1255 Series Series

Series: SP1255 Series
Obsolete: 2023 -01-13 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
TVS Diode Array SP1255P Hi_Re
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP1255 integrates a 13.5V TVS diode to provide lightning surge protection for the USB VBUS pin up to 160A (tP=8/20μs) per the IEC 61000- 4-5 standard. The SP1255 provides superior protection for current intensive applications such as fast charging peripherals.
The SP1255 comes in a space saving 2.0x1.8mm μDFN package with a typical height of 0.55mm making it an ideal solution for smart phones, tablets, and other portable electronics.

Features:
  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 80A (tP=5/50ns)
  • Lightning, IEC61000-4-5, 2nd edition, 160A (tP=8/20μs)
  • Protection for VBUS operating up to 13.5V
  • Benchmark setting protection
  • High current handling capability for fast charging applications
  • Halogen free, Lead free and RoHS compliant
Applications:
  • Protection for the VBUS circuit on USB2.0 Fast Charging
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1255-01UTG 30KV 12V 160A TVS Diode uDFN-6 RoHS No 07/19/2016 PbFree No 07/18/2016 Yes
07/19/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.