SP1027 Series - 6.5pF 14kV Bidirectional Discrete TVS

Series: SP1027
Availability: Phase Out/Obsolete

Contact the factory.

tvs diode array SP1027 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP1027 back-to-back diodes are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection

level for electronic equipment. The SP1027 TVS can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international

standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data and I/O - lines. The WLCSP package is encapsulated in epoxy.

 

Features:

  • ESD, IEC 61000-4-2, ±14kV contact, ±25kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 2A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 6.5pF (TYP @ VR=0V)
  • Low leakage current of 0.02μA (TYP) at 5V
  • Space efficient 0201
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

Applications:

  • Mobile Phones
  • Smart Phones
  • Camcorders
  • Portable Medical
  • Digital Cameras
  • MP3/PMP
  • Portable Navigation Components
  • Tablets
  • Point of Sale Terminals 
 

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackageSamples
SP1027-01YTG
Obsolete: 2021 -01-04
Replaced By: SP1026-01UTG
50.5±14±14210.5V@1A6.5No1NAECP0603Order
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1027-01YTG 1ch 6.5pF 5V 14KV di-TVS Diode 00201 ECP RoHS No 10/18/2018 PbFree No 10/18/2018 CoC_RoHS10_SP1027-01YTG REACH191_Declaration_SP1027-01YTG Yes
10/18/2018
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Array SPA SP1005 Datasheet

The SP1005 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...

pdficon TVS Diode Array SPA SP1027 Datasheet