SP1010-04UTG - SP1010 Series

Series: SP1010
Obsolete: 2013 -09-24 Replaced By: SP1011-04UTG Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
SP1010 002
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Zener diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. Their very low loading capacitance also makes them ideal for protection high-speed signal pins.

Features:
  • ESD, IEC61000-4-2, ±8kV contact, ±15kV air
  • Lightning, IEC61000-4-5, 1A (tp 8/20µs)
  • Low capacitance of 3.5 pF (TYP) per I/O
  • Low leakage current of 1 µA (MAX) at 5V
  • Tiny µDFN package (1.25mm x 1.0mm x 0.5mm)
  • EFT protection, IEC61000-4-4, 40A (5/50ns)


Applications:
  • Notebook
  • Netbook
  • Ultra mobile PC
  • Mobile phone
  • Portable navigation device
  • Portable medical device
  • MP3/PMP
  • Digital Camera

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Array SPA SP1010 Datasheet

Zener diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1010-04UTG 4 Ch 8KV 5V TVS Diode Array uDFN RoHS No 09/24/2009 PbFree No 09/24/2009 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.