SP05xBAC Series - TVS Avalanche Diode Array in a Unipolar Chip Scale Package

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This family of avalanche diode arrays are designed for ESD Protection and offered in an ultra small chip scale package. The multi-channel devices are used to help protect sensitive digital or analog input circuits on data, signal, or control lines with unipolar voltage levels up to 5VDC. The state-of-the-art structure is designed to suppress ESD and other transient over-voltage events to meet the International Electrotechnical Compatibility (EMC transient immunity standards IEC 61000-4-2 for Electrostatic Discharge Requirements). The monolithic silicon devices are comprised of specially designed structures for transient voltage suppression (TVS). The size and shape of these structures has been tailored for transient protection. The low capacitance and clamp voltage are ideal for high-speed signal line protection.

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
CI/OTYP
(pF)
PolarityChannelsPackageCompare
SP0504BACT
Obsolete: 2004 -08-13
5.5102539N/A4SOD882
SP0508BACT
Obsolete: 2004 -08-13
5.5102539N/A8uDFN-10
SP0516BACT
Obsolete: 2004 -08-13
5.5102539N/A16SOD523
To request product environmental information, please complete the Product Environmental Information Request Form.