background-waves

SP0508BACT

Product Status| Obsoletei

SP0508BACT

| Series: SP05xBAC
info
This family of avalanche diode arrays are designed for ESD Protection and offered in an ultra small chip scale package. The multi-channel devices are used to help protect sensitive digital or analog input circuits on data, signal, or control lines with unipolar voltage levels up to 5VDC. The state-of-the-art structure is designed to suppress ESD and other transient over-voltage events to meet the International Electrotechnical Compatibility (EMC transient immunity standards IEC 61000-4-2 for Electrostatic Discharge Requirements). The monolithic silicon devices are comprised of specially designed structures for transient voltage suppression (TVS). The size and shape of these structures has been tailored for transient protection. The low capacitance and clamp voltage are ideal for high-speed signal line protection.
PropertyValue
VR (Vso)
5.5
ILeak (µA)
10
ESD Contact (kV)
25
CI/O TYP (pF)
39
Polarity
N/A
Channels
8
Package
uDFN-10

SP0508BACT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP0508BACT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.