SP0524P Series - Qualified to AEC-Q101

Series: SP0524P
Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
SP3010 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This series is not recommended for new designs. Suggests to use  SP1004U-ULC-04UTG/SP3420-04UTG commercial series or SESD1004Q4UG-0020-090 automotive grade series for the new designs in near future. 

Products within the SP0524P series have been qualified to AEC-Q101 and are appropriate for use in Automotive applications.

The SP0524P integrates 4 channels of ultra low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust device can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (±8kV contact discharge) without performance

degradation. The extremely low loading capacitance also makes it ideal for protecting high speed signal pins such as HDMI, USB3.0, USB2.0, and IEEE 1394.

 

Features:

  • ESD, IEC61000-4-2, ±12kV contact, ±25kV air 
  • EFT, IEC61000-4-4, 40A (tP=5/50ns)
  • Lightning, IEC61000-4-5, 4A (tP=8/20μs)
  • Low capacitance of 0.5pF (TYP) per I/O
  • Low leakage current of 1.5μA (MAX) at 5V
  • Small form factor μDFN (JEDEC MO-229) package saves board space
Application:

  • LCD/PDP TVs 
  • External Storages
  • DVD/ Blue-Ray Players
  • Desktops
  • MP3/PMP
  • Set Top Boxes
  • Mobile Phones
  • Notebooks
  • Digital Cameras

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
ChannelsPackage
SP0524PUTG
Obsolete: 2022 -01-09
Replaced By: SP1004U-ULC-04UTG
Yes51.5122547V@2A0.54uDFN2510-10L
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP0524PUTG 4 Ch 8KV 5V TVS Diode Array uDFN-10 RoHS No 07/16/2013 PbFree No 07/16/2013 REACH219_Declaration_SP0524PUTG Yes
07/16/2013
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Littelfuse TVS Diode Array SP0524P Datasheet

The SP0524P integrates 4 channels of ultra low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...