background-waves

SP1004U-ULC-04UTG

Product Status| Activei

SP1004U-ULC-04UTG

4 Ch 20KV 5V TVS Diode Array 1004 DFN | Series: Ultra Low Capacitance Diode Arrays
info
The Ultra Low Capacitance Diode Arrays Series provides signal integrity-preserving unidirectional ESD protection for the world’s most challenging high speed serial
interfaces.

Compelling packaging options including the standard 2.5mmx1.0mm layout and the SOD883, trace layout complexity, saves significant PCB space, providing in excess of 20kV contact ESD protection (IEC61000-4-2) while maintaining extremely low leakage and dynamic resistance, offered in the industry’s most progressive and soon to be popular footprints, the series sets higher standards for signal integrity and usability.
PropertyValue
VR (Vso)
5
ILeak (µA)
0.025
ESD Contact (kV)
±20
ESD Air (kV)
±20
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
9.2V@2A
CI/O TYP (pF)
0.2
Polarity
Unidirectional
Channels
4
Package
uDFN2510-10L
CMAX
0.22
Record Type
H
Item Records
0
Clamping Voltage_string
9.2V@2A
  • 0.20pF TYP capacitance
  • ESD, IEC61000-4-2, ±20kV contact, ±20kV air
  • Low clamping voltage of 9.2V @ IPP=2.0A (tP=8/20μs)
  • Low profile DFN packages
  • Facilitates excellent signal integrity
  • ELV Compliant
  • Halogen free, Lead free and RoHS compliant
  • AEC-Q101 qualified

SP1004U-ULC-04UTG Applications

Highlights Section

  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort™
  • Thunderbolt ( Light Peak)
  • V-by-One®
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

SP1004U-ULC-04UTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1004U-ULC-04UTG4 Ch 20KV 5V TVS Diode Array 1004 DFNRoHS4/4/2016Pb-Free4/4/2016Pdf IconCoC_RoHS10_SP1004U-ULC-04UTGPdf IconREACH_SVHC Declaration_SP1004U-ULC-04UTG.pdfDoes Not ContainYes4/4/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.