AQ36-01FTG - AQxx-01FTG Series Series

TVS Diode Array AQxx 01FTG Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The unidirectional AQxx-01FTG series is designed to replace multilayer varistors (MLVs) in electronic equipment for low speed and DC applications. It will protect any sensitive
equipment from damage due to electrostatic discharge (ESD) and other transient events.

The AQxx-01FTG series can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. Additionally, the AQ05 can safely conduct a 30A 8/20 surge event as defined in IEC 61000-4-5 2nd Edition.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 30A (8/20 as defined in IEC 61000-4-5 2nd edition) for the AQ05
  • Low clamping voltage
  • PPAP capable
  • Low leakage current
  • Small SOD323 package fits 0805 footprints
  • AEC-Q101 qualified
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

Applications:

  • Switches / Buttons
  • Test Equipment / Instrumentation
  • Point-of-Sale Terminals
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Computer Peripherals
  • CAN Bus protection
  • Automotive applications
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AQ36-01FTG 1Ch 30KV 36V Uni TVS Diode Array RoHS No 06/18/2018 PbFree No 06/18/2018 CoC_RoHS10_AQ36-01FTG REACH_SVHC Declaration_AQ36-01FTG.pdf Yes
06/18/2018
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.