AQ3102-02HTG - AQ3102 Series

Series: AQ3102
Questions? Contact Littelfuse Support
Littelfuse TVS Diode Array AQ3102 SC70
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AQ3102 Series integrates 2 channels of low capacitance steering diodes and an additional zener diode to provide protection for automotive electronics equipment that may experience destructive electrostatic discharges (ESD). The AQ3102 Series can safely absorb repetitive ESD strikes above the maximum contact level specified in IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation.

The low off-state capacitance makes it ideal for protecting high-speed signal lines such as USB2.0 or USB 3.0 and 1Gb Ethernet with an extremely low dynamic resistance to protect the most sensitive, state of the art chipsets against ESD transients.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • ESD, ISO 10605, 330pF 330Ω, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 80A (tP=5/50ns)
  • Lightning, 8A (8/20μs as defined in IEC 61000-4-5 2nd Edition)
  • Low capacitance of 1pF (TYP) per I/O
  • Low leakage current of 0.01μA (TYP) at 5V
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL -1)
  • Halogen-Free, Lead-Free and RoHS-Compliant
  • PPAP capable

Applications:

  • LCD/PDP TVs
  • External Storages
  • DVD/Blu-ray Players
  • Set Top Boxes
  • Smartphones
  • Ultrabooks/Notebooks
  • Digital Cameras
  • Portable Medical
  • Automotive Electronics
  • Wearable Technology
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AQ3102-02HTG 5V 8A 1pF 30kV SOT23-3L TVS Array RoHS No 06/03/2020 PbFree No 06/03/2020 CoC_RoHS10_AQ3102-02HTG REACH_SVHC Declaration_AQ3102-02HTG Yes
06/03/2020
Does not Contain IPC_AQ3102-02HTG_XF
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.