AQ1006-01UTG - AQ1006 Series Series

TVS Diode Array AQ1006 Hi Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This AQ1006-01UTG TVS protects each I/O pin from destructive electrostatic discharges (ESD). This robust TVS can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation.

Additionally, each TVS can safely dissipate 8/20μs 5A surge current (IEC 61000-4-5 2nd edition) with very low clamping voltages.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 5A (8/20μs)
  • Low leakage current of 0.5μA (MAX) at 5V
  • ESD, ISO 10605, 330pF 330Ω, ±25kV contact, ±30kV air
  • Space efficient 0201 footprint
  • AEC-Q101 qualified
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)
  • PPAP Capable

Applications:

  • Mobile phones
  • Smart phones
  • PDAs
  • Digital cameras
  • Portable navigation components
  • Portable medical components
  • Automotive applications

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AQ1006-01UTG 25pF 30kV Unidirectional Discrete TVS RoHS No 01/28/2021 PbFree No 01/28/2021 CoC_RoHS10_AQ1006-01UTG REACH_SVHC Declaration_AQ1006-01UTG.pdf Yes
01/28/2021
Does not Contain IPC_AQ1006-01UTG_EK
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.