NPRLC103G3V2NEU06 - NPRL Series Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

NPRLC103G3V2NEU06 is an NPRL series UL recognized, NTC thermistor ring lug sensor that can be used in a broad range of surface temperature sensing applications. This device has the following specifications: Resistance Ohms @25 °C = 10,000 (nominal resistance at the stated temperature) Resistance Tolerance @25 °C = ± 2% (maximum deviation from the nominal resistance value) Ring tongues are suitable for #6 screws Different lead lengths are available upon request UL file number E232830 (UL category XGPU2) Available in bulk packaging Notes: Other resistance tolerances are available upon request. For more specifications, refer to the technical datasheet and the engineering drawing.
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
NPRLC103G3V2NEU06 USUR1000-103G-06 THERMISTOR RoHS No 01/15/2020 PbFree No 01/15/2020 Yes
01/15/2020
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.