NSSB203F4F2NGT001 - NSS Series Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

NSSB203F4F2NGT001 is an NSS series surface-mount, MELF-style, glass-encapsulated thermistor with the following specifications: Resistance Ohms @25 °C = 20,000 (nominal resistance at the stated temperature) Resistance Tolerance @25 °C = ± 1% (maximum deviation from the nominal resistance value) Notes: Other resistance tolerances are available upon request. Size LL-41 Packaging in tape and reel For more specifications, refer to the technical datasheet and the engineering drawing.
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
NSSB203F4F2NGT001 SB203R2N-TR THERMISTOR RoHS No 01/15/2020 PbFree No 01/15/2020 Yes
01/15/2020
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.