KC104R2K - KC Series

Series: KC
Littelfuse Leaded Thermistors Epoxy Coated Thermistors KC104R2K image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse miniature leaded epoxy coated thermistors are manufactured using the same state of the art manufacturing techniques as those used to produce Littelfuse precision interchangeable devices. This results in devices with superior long term reliability characteristics especially suitable for temperature measurement, temperature control and temperature compensation applications.

Features:

  • Kynar insulated lead wires
  • Low cost
  • High reliability
  • Epoxy encapsulated
  • Small size
  • Fast thermal response time

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures

Specifications:

  • Thermal time constant: 1 second max. in a well stirred oil bath, 10 seconds max. in still air
  • Dissipation constant: 1 mW/°C
  • Rated to +135°C maximum operating temperature (R-T Curve "B" devices limited to +100°C Max.)
Property (Mouseover for details) Value
Resistance Ohms @ 25°C 100000
Resistance Tol ± % @25°C 10
Resistance-Temperature Curve R
Operating Temperature -55° to 135°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
KC104R2K NTC THERMISTOR 100K ± 10% "R" RoHS No 03/11/2021 PbFree No 03/11/2021 CoC_RoHS10_KC104R2K REACH211_Declaration_KC104R2K Yes
03/11/2021
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.