55036 - Standard Heavy Duty Series Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Standard Heavy Duty Toggle Switch Series is our most robust series of toggle switches, available in several configurations of actuators and circuitries.

Specifications Overview

  • Mounting: Nickel Plated Brass Face Nut through 15/32 (11.90mm) Panel Hole
    • Part Number 5520: Black Finished Face Nut
  • Voltage Ratings: 10A at 36V DC
    • 15A at 24V DC
    • 25A at 12V DC
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 10
Voltage Rating (Max) 36
Circuitry SPDT
Positions On - Off - On
Input Terminals 3 Leads (241mm 16AWG Terminated)
Housing Plastic with Plated Steel Cap
Actuator Standard Toggle
Actuator Details Nickel-Plated Brass - 17.4625
Panel Thickness Up to 1/4 (6.35mm) thick
Contact Material Silver

pdficon 55036 2D Prints

55036 2D Prints

pdficon 2D Print Guide

2D Print Guide

pdficon Standard Heavy Duty Switches Datasheet

Standard Heavy Duty Switches Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
55036 SW TGL SPDT CO HENCOL 12 RoHS No 02/18/2019 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.