5507 - Light Duty Series Series

Series: Light Duty Series
Obsolete: 2021 -12-06 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

"

This product is not recommended for new designs

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. The Light Duty series is meant to be mounted in virtually any environment and for any application.

Features and Benefits

  • Silver contacts for corrosion resistance.

Applications

  • Construction Equipment
  • Agricultural Equipment
  • Material Handling Equipment
  • Commercial Vehicles

Specifications Overview

  • Mounting: Nickel Plated Brass Face Nut through 15/32 (11.90mm)
  • Panel Hole Housing: Black Bakelite with Plated Steel Cap
  • Circuitry: Single Pole. Single Throw
  • Voltage Rating: 10A @ 12V DC
  • Actuator: Standard handle: 17.46mm long
  • Positions: On-Off (Up-Down)
  • Termination: 2 Screws
"
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 10
Voltage Rating (Max) 12
Circuitry SPST
Positions On - None - Off
Input Terminals 2 Screw
Housing Black Plastic with Plated Steel Cap
Actuator Ball / Short
Actuator Details Nickel-Plated Brass - 9.525
Mounting Method Nickel Plated Brass Face Nut
Panel Thickness Up to 1/4 (6.35mm) thick
Contact Material Silver

pdficon 5507 2D Prints

5507 2D Prints

pdficon Light Duty Toggle Switch Datasheet

Light Duty Toggle Switch Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
5507 SW TGL SPST RoHS No 02/18/2019 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.