CTTS003-BP - Carling Retail Toggle Switches Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Carling bushing mount toggle switches range from 1 to 4 poles, 1 to 20 amps. They offer a variety of nylon and metal toggle styles, as well as illuminated toggles. Several families of heavy-duty toggle switches are available, as well as a high-temperature snap-in toggle switch series. Certifications include UL, CSA, & VDE.


Features and Benefits

  • Covers a range of 10A to 15A at 12-28V DC
  • Offers Configurable Pole and Throw Options; SPST, SPDT, and DPDT configurations
  • Terminal options include 1/4” [6.35mm] tab terminals and 6-32 UNC screw terminals
  • Red and Blue Distinctive Lamp Sequences
  • Designed for reliability and durability in Heavy-Duty Construction applications
  • Certifications from UL, CSA, and VDE, ensuring compliance with safety standards

Applications

  • On/Off-Highway
  • Marine
  • Generators
  • Industrial Office
  • Commercial Food
  • Medical Equipment
Property (Mouseover for details) Value
Current Rating (Max) 15
Voltage Rating (Max) 12
Circuitry SPST
Positions (On) - Off
Input Terminals 1/4" Tab
Housing Black Plastic
Actuator Toggle
Actuator Details Nickel Plated, Blue Indicator
Mounting Method Bushing

pdficon Carling Retail Toggle Switches Datasheet

Carling Retail Toggle Switches Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.