Carling Retail Toggle Switches Series - Carling Retail Toggle Switches 15A and 20A

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Carling bushing mount toggle switches range from 1 to 4 poles, 1 to 20 amps. They offer a variety of nylon and metal toggle styles, as well as illuminated toggles. Several families of heavy-duty toggle switches are available, as well as a high-temperature snap-in toggle switch series. Certifications include UL, CSA, & VDE.


Features and Benefits

  • Covers a range of 10A to 15A at 12-28V DC
  • Offers Configurable Pole and Throw Options; SPST, SPDT, and DPDT configurations
  • Terminal options include 1/4” [6.35mm] tab terminals and 6-32 UNC screw terminals
  • Red and Blue Distinctive Lamp Sequences
  • Designed for reliability and durability in Heavy-Duty Construction applications
  • Certifications from UL, CSA, and VDE, ensuring compliance with safety standards

Applications

  • On/Off-Highway
  • Marine
  • Generators
  • Industrial Office
  • Commercial Food
  • Medical Equipment

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Max)Voltage Rating MaxCircuitryPositionsInput TerminalsHousingActuatorActuator DetailsMounting MethodStockCompare
CTTS0011512SPSTOn - Off1/4" TabBlack PlasticToggleNickel Plated, Red IndicatorBushingCheck
CTTS001-BP1512SPSTOn - Off1/4" TabBlack PlasticToggleNickel Plated, Red IndicatorBushingCheck
CTTS0021512SPSTOn - Off1/4" TabBlack PlasticToggleNickel Plated, Blue IndicatorBushingCheck
CTTS002-BP1512SPSTOn - Off1/4" TabBlack PlasticToggleNickel Plated, Blue IndicatorBushingCheck
CTTS0031512SPST(On) - Off1/4" TabBlack PlasticToggleNickel Plated, Blue IndicatorBushingCheck
CTTS003-BP1512SPST(On) - Off1/4" TabBlack PlasticToggleNickel Plated, Blue IndicatorBushingCheck
CTTS0041512SPDTOn - Off - On1/4" TabBlack PlasticToggleNickel Plated, Red IndicatorBushingCheck
CTTS004-BP1512SPDTOn - Off - On1/4" TabBlack PlasticToggleNickel Plated, Red IndicatorBushingCheck
CTTS0051512DPDTOn - Off - On1/4" TabBlack PlasticToggleNickel Plated, Red IndicatorBushingCheck
CTTS005-BP1512DPDTOn - Off - On1/4" TabBlack PlasticToggleNickel Plated, Red IndicatorBushingCheck
CTTS0061512DPDT(On) - Off - (On)1/4" TabBlack PlasticToggleNickel Plated, Red IndicatorBushingCheck
CTTS006-BP1512DPDT(On) - Off - (On)1/4" TabBlack PlasticToggleNickel Plated, Red IndicatorBushingCheck
CTTS0071528DPSTOn - Off1/4" TabToggleNickel PlatedBushingCheck
CTTS007-BP1528DPSTOn - Off1/4" TabToggleNickel PlatedBushingCheck
CTTS0081528DPDTOn - Off - On1/4" TabToggleNickel PlatedBushingCheck
CTTS008-BP1528DPDTOn - Off - On1/4" TabToggleNickel PlatedBushingCheck
CTTS0091528SPSTOn - Off1/4" TabToggleNickel PlatedBushingCheck
CTTS009-BP1528SPSTOn - Off1/4" TabToggleNickel PlatedBushingCheck
CTTS0101528SPDTOn - Off - On1/4" TabToggleNickel PlatedBushingCheck
CTTS010-BP1528SPDTOn - Off - On1/4" TabToggleNickel PlatedBushingCheck
CTTS0111528SPSTOn - Off1/4" TabToggleBlack NylonBushingCheck
CTTS011-BP1528SPSTOn - Off1/4" TabToggleBlack NylonBushingCheck
CTTS0121528SPSTOn - OffScrewToggleNickel PlatedBushingCheck
CTTS012-BP1528SPSTOn - OffScrewToggleNickel PlatedBushingCheck

pdficon Carling Retail Toggle Switches Datasheet

Carling Retail Toggle Switches Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.