90005-03 - Rotary Reversing Switches Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

15A at 12V DC.
Key actuator with coded tumbler lock.
Spring return to Off from both On positions.
O-ring seal in stem.
Mounting stem 13/16”-24 thread.
Silver contacts.
Four screw terminals.
Plated steel case. For Forward-Reverse action of a motor, giving a motion such as Up-Down, In-Out etc. Useful for control of tailgates winches, windlasses, snowplows and more. DPDT
Property (Mouseover for details) Value
Voltage Rating (Max) 12
Positions Three : Reverse - Off - Forward : Spring Return to Off
Housing Plated Steel

pdficon 90005-03 2D Prints

90005-03 2D Prints

pdficon Special Purpose Rotary Switches Datasheet

Special Purpose Rotary Switches Datasheet

pdficon 2D Print Guide

2D Print Guide

To request product environmental information, please complete the Product Environmental Information Request Form.