Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. Reverse Rotary Switches enable motors to operate in both forward and reverse, permitting end applications to act in both up/down, left/right, or in/out motions.
Part Number | Actions | Voltage Rating (V) | Positions | Actuator | Input Terminals | Housing | Ingress Protection | Mounting Method |
---|
Part Number | Actions | Voltage Rating (V) | Positions | Actuator | Input Terminals | Housing | Ingress Protection | Mounting Method | |
---|---|---|---|---|---|---|---|---|---|
12 | Three : Mom On - Off - Mom On : Spring Return to Off | Bitted Mixed Keys | 3 Screw | Steel Plated | O-Ring in Stem | 13/16 (20.64mm) / 1.380 (35.05mm) Long | |||
12 | Three : Mom On - Off - Mom On : Spring Return to Off | Bitted Mixed Keys | 3 Screw | Steel Plated | O-Ring in Stem | 13/16 (20.64mm) / 1.380 (35.05mm) Long | |||
12 | Three : Reverse - Off - Forward : Spring Return to Off | Lever | 4 Screw | Steel Plated | 1/2 (12.70mm) / .347 (8.81mm) Long | ||||
12 | Three : Reverse - Off - Forward : Spring Return to Off | Lever | 4 Screw | Steel Plated | 1/2 (12.70mm) / .347 (8.81mm) Long | ||||
12 | Three : Reverse - Off - Forward : Spring Return to Off | Lever | 4 Screw | Steel Plated | 1/2 (12.70mm) / 1.250 (31.75mm) Long | ||||
12 | Three : Reverse - Off - Forward : Spring Return to Off | Lever | 4 Screw | Steel Plated | 1/2 (12.70mm) / 1.250 (31.75mm) Long | ||||
12 | Three : Reverse - Off - Forward : Spring Return to Off | Plated Steel | |||||||
Three : Reverse - Off - Forward : Spring Return to Off | Zinc Diecast |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.