74601-01-BP - Electronic Dimmer Switches Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Dimmer Switches are designed for universal applications within interior environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Electronic Dimmer Switch series is designed for variable signal intensity for interior vehicle lighting.

Features and Benefits

  • Weatherproof sealed body through sealed body through rear Hencol Seal
  • Protected for Reverse Polarity (not load sensitive)
Property (Mouseover for details) Value
Voltage Rating (Max) 12
Positions Three : Variable - Dim - Bright
Actuator Knob
Actuator Details Dimmer Symbol
Input Terminals Two 18 GA Lead Wires
Housing Zinc Diecast
Mounting Method 7/16 in-28

pdficon 74601-01 2D Prints

74601-01 2D Prints

pdficon Electronic Dimmer Switches Datasheet

Electronic Dimmer Switches Datasheet

pdficon 2D Print Guide

2D Print Guide

To request product environmental information, please complete the Product Environmental Information Request Form.