Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Littelfuse Dimmer Switches are designed for universal applications within interior environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Electronic Dimmer Switch series is designed for variable signal intensity for interior vehicle lighting.
Part Number | Actions | Voltage Rating (V) | Positions | Actuator | Actuator Details | Input Terminals | Housing | Mounting Method |
---|
Part Number | Actions | Voltage Rating (V) | Positions | Actuator | Actuator Details | Input Terminals | Housing | Mounting Method | |
---|---|---|---|---|---|---|---|---|---|
12 | Two | Zinc Diecast | |||||||
12 | Two | Zinc Diecast | |||||||
12 | Two | Knob | Dimmer Symbol | Two 18 GA Lead Wires | Plated Steel | 7/16 in-28 | |||
12 | Three : Variable - Dim - Bright | Knob | Dimmer Symbol | Two 18 GA Lead Wires | Zinc Diecast | 7/16 in-28 | |||
12 | Two | Knob | Dimmer Symbol | Two 18 GA Lead Wires | Plated Steel | 7/16 in-28 | |||
12 | Three : Variable - Dim - Bright | Knob | Dimmer Symbol | TYCO Terminal #3-520106-2 | Plated Steel | 7/16 in-28 |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.