58312-AR1 - 58312 Series

External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

25A at 12V DC. LED or incandescent. These general purpose switches are suitable for many kinds of applications. They are weather-resistant with contact areas sealed to IP66 (high pressure wash resistant). Switches snap into standard rocker switch holes 1.45" x 0.08" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm). Pilot lights are independent or dependent, as noted. They have silver contacts, which give superior switching performance. Housing is matte black.

Available Attributes
(See Specifications tab for exact part number details)

Voltage: 12, 24 Vdc
Amps:
     12 Vdc
     24 Vdc:

25 A
15 A
Circuitry: SPST, SPDT, DPST, DPDT
Positions:

Two Position Options: off-on, on-on, off-momentary on, on-momentary off, on-momentary on
Three Position Options: off-on-on, momentary on-off-momentary on, off-on-momentary on, on-off-on, on-off-momentary on

Terminals: Blade
Lens Colors: Amber, Blue, Green, Red, Clear
Pilot Light: With, Without
Lamp Type: LED
Imprint Location: Top, Center, Bottom
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 25
Voltage Rating (Max) 12
Circuitry SPDT
Positions On - Off - On
Input Terminals 4 Blade
Actuator Rocker Button
Contact Material Silver
Housing Black Plastic
Mounting Method Panel Snap–In – .965(24.51mm) x 1.81(45.97mm)
Panel Thickness .093 (2.37mm) to .187 (4.76mm)
To request product environmental information, please complete the Product Environmental Information Request Form.