58312-A | | | SPST | | | | Silver | Plastic Black | | | | |
58312-A1 | 25 | 12 | SPDT | On - On | 5 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-A4 | 25 | 12 | SPST | On - Off - Off | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-A5 | 25 | 12 | SPST | On - Off | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-AG | 25 | 12 | SPDT | On - Off - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-AR1 | 25 | 12 | SPDT | On - Off - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-B | | | SPST | | | | Silver | Plastic Black | | | | |
58312-B1 | 25 | 12 | SPDT | On - On | 5 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-B4 | | | SPST | | | | Silver | Plastic Black | | | | |
58312_C | 25 | 12 | SPST | On - Off | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | | |
58312-C1 | | | SPDT | | | | Silver | Plastic Black | | | | |
58312-C2 | | | SPST | | | | Silver | Plastic Black | | | | |
58312-C4 | 25 | 12 | SPDT | On - None - Off | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-G | | | SPST | | | | Silver | Plastic Black | | | | |
58312-G1 | | | SPDT | | | | Silver | Plastic Black | | | | |
58312-G4 | 25 | 12 | SPST | On - Off - Off | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-R | | | SPST | | | | Silver | Plastic Black | | | | |
58312-R1 | 25 | 12 | SPDT | On - On | 5 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-R2 | 25 | 12 | SPST | On - Off - Off | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-R3 | | | SPST | | | | Silver | Plastic Black | | | | |
58312-R4 | 25 | 12 | SPST | On - None - Off | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-RC | | | SPDT | | | | Silver | Plastic Black | | | | |
58312-RG | | | SPDT | | | | Silver | Plastic Black | | | | |
58312-RG1 | 25 | 12 | SPDT | On - Off - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-RG5 | 25 | 12 | SPDT | On - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-RG6 | | | SPDT | | | | Silver | Plastic Black | | | | |
58312-RG7 | | | SPDT | | | | Silver | Plastic Black | | | | |
58324-R1 | | | | | | | | | | | | |
58312-A2 Obsolete: 2018 -01-11 | 25 | 12 | SPST | On - Off - Off | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58312-AR Obsolete: 2015 -01-21 | 25 | 12 | SPDT | On - Off - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | | |
58312-AR2 Obsolete: 2015 -01-21 | 25 | 12 | SPDT | On - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | | |
58312-BR1 Obsolete: 2018 -01-11 | 25 | 12 | SPDT | On - Off - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | | |
58312-G2 Obsolete: 2015 -01-21 | 25 | 12 | SPST | On - None - Off | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | | |
58312-GA4 Obsolete: 2015 -01-21 | 25 | 12 | SPST | On - None - Off | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | | |
58312-RG2 Obsolete: 2015 -01-21 | 25 | 12 | SPDT | On - None - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | | |
58312-RG3 Obsolete: 2015 -01-21 | 25 | 12 | SPDT | Momentary On - Off - Momentary On | 6 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | | |
58312-RG4 Obsolete: 2015 -01-21 | 25 | 12 | SPDT | On - Off - Off | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | | |
58312-RR Obsolete: 2015 -01-21 | 25 | 12 | SPDT | On - Off - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | | |
58312-RR2 Obsolete: 2015 -01-21 | 25 | 12 | SPDT | On - None - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | | |
58312-RR4 Obsolete: 2015 -01-21 | 25 | 12 | SPDT | On - Off - Off | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .965(24.51mm) x 1.81(45.97mm) | .093 (2.37mm) to .187 (4.76mm) | | |