58027-11-BX - 56027 and 58027 Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Rocker Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 58027 Series is our most popular line of unlit rocker switches. These products are single-actuator switches that are commonly used for in-cabin controls, but are IP66 rated against dust and moisture.

Features and Benefits

  • Silver contacts for corrosion resistance.

Specifications Overview

  • Voltage Rating: 25A @ 12V DC and 15A @ 24V DC
  • Housing: Black Plastic
  • Mounting: Snap-in matte black bezel through 21.1mm x 36.8mm rectangular Panel Hole, 2.4mm to 4.7mm thick
  • Ingress Protection: IP66 (Contact Area)
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 25
Voltage Rating (Max) 12
Circuitry DPDT
Positions Momentary On (2-1 ; 5-4) - Off - Momentary On (2-3 ; 5-6)
Input Terminals 6 Brass Blade
Actuator Rocker Button
Contact Material Silver
Housing Black Plastic
Mounting Method Panel Snap–In – .964(24.52mm) x 1.69(43.16)
Panel Thickness .093 (2.37mm) to .187 (4.76mm)

pdficon 58027-01 2D Prints

58027-01 2D Prints

pdficon 58027 Rocker Switch Datasheet

58027 Rocker Switch Datasheet

pdficon 2D Print Guide

2D Print Guide

To request product environmental information, please complete the Product Environmental Information Request Form.