56027 and 58027 Series - DPDT Forward-Reverse Rocker Switch

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Rocker Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 58027 Series is our most popular line of unlit rocker switches. These products are single-actuator switches that are commonly used for in-cabin controls, but are IP66 rated against dust and moisture.

Features and Benefits

  • Silver contacts for corrosion resistance.

Specifications Overview

  • Voltage Rating: 25A @ 12V DC and 15A @ 24V DC
  • Housing: Black Plastic
  • Mounting: Snap-in matte black bezel through 21.1mm x 36.8mm rectangular Panel Hole, 2.4mm to 4.7mm thick
  • Ingress Protection: IP66 (Contact Area)

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryPositionsInput TerminalsActuatorContact MaterialHousingMounting MethodPanel ThicknessStockSamplesCompare
56027-011524SPSTOff - None - On (2-3)2 ScrewRocker Button / SealedSilverBlack PlasticPanel Snap–In – .964(24.52mm) x 1.69(43.16).093 (2.37mm) to .187 (4.76mm)CheckOrder
58027-011524SPSTOn - None - Off2 BladeRocker ButtonSilverBlack PlasticPanel Snap–In – .964(24.52mm) x 1.69(43.16).093 (2.37mm) to .187 (4.76mm)CheckOrder
58027-01-BX2512SPSTOn - None - Off2 BladeRocker ButtonSilverBlack PlasticPanel Snap–In – .964(24.52mm) x 1.69(43.16).093 (2.37mm) to .187 (4.76mm)CheckOrder
58027-04-BX2512SPDTMomentary On - Off - Momentary On3 BladeRocker ButtonSilverBlack PlasticPanel Snap–In – .964(24.52mm) x 1.69(43.16).093 (2.37mm) to .187 (4.76mm)CheckOrder
58027-11-BP2512DPDTMomentary On (2-1 ; 5-4) - Off - Momentary On (2-3 ; 5-6)6 BladeRocker ButtonSilverBlack PlasticPanel Snap–In – .964(24.52mm) x 1.69(43.16).093 (2.37mm) to .187 (4.76mm)CheckOrder
58027-11-BX2512DPDTMomentary On (2-1 ; 5-4) - Off - Momentary On (2-3 ; 5-6)6 Brass BladeRocker ButtonSilverBlack PlasticPanel Snap–In – .964(24.52mm) x 1.69(43.16).093 (2.37mm) to .187 (4.76mm)CheckOrder
58027-022512SPSTOff - None - On (2-3)2 BladeRocker Button / SealedSilverBlack PlasticPanel Snap–In – .964(24.52mm) x 1.69(43.16).093 (2.37mm) to .187 (4.76mm)CheckOrder
58027-03Rocker ButtonPanel Snap–InCheckOrder
58027-041524SPDTMomentary On - Off - Momentary On3 BladeRocker ButtonSilverBlack PlasticPanel Snap–In – .964(24.52mm) x 1.69(43.16).093 (2.37mm) to .187 (4.76mm)CheckOrder
58027-061524DPSTOff - None - On (2-3 ; 5-6)4 BladeRocker ButtonSilverBlack PlasticPanel Snap–In – .964(24.52mm) x 1.69(43.16).093 (2.37mm) to .187 (4.76mm)CheckOrder
58027-072512DPDTOn (2-1 ; 5-4) - Off - On (2-3 ; 5-6)6 BladeRocker Button / SealedSilverBlack PlasticPanel Snap–In – .964(24.52mm) x 1.69(43.16).093 (2.37mm) to .187 (4.76mm)CheckOrder
58027-08Rocker ButtonPanel Snap–InCheckOrder
58027-111524DPDTMomentary On (2-1 ; 5-4) - Off - Momentary On (2-3 ; 5-6)6 BladeRocker ButtonSilverBlack PlasticPanel Snap–In – .964(24.52mm) x 1.69(43.16).093 (2.37mm) to .187 (4.76mm)CheckOrder
58027-17Rocker ButtonPanel Snap–InCheckOrder
58027-18Rocker ButtonPanel Snap–InCheckOrder

  • Showing 2 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
58027-06 SW RKR DPST RoHS No 12/17/2018 PbFree No 12/17/2018 CoC_RoHS10_58027-06
58027-18 SW RKR DPDT RoHS No 02/19/2019 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.